Accelerating Innovation

X9003063 – External LoRa Fiberglass Antenna

Antenna Type:External (Outdoor)
IP Rating:IP67
Technology:LoRa / ISM
Band:868/915
Frequency:868 MHz / 915 MHz
Peak Gain:868 MHz = -1.2 dBi
915 MHz = -0.3 dBi
Efficiency:868 MHz = 36%
915 MHz = 35%
Size (mm):225 x 16.3
Weight (grams):84.8
Mounting:Connector N-Type (Male)
Antenna P/N:X9003063-LPDNMW
SKU: X9003063-LPDNMW Category:

Description

KYOCERA AVX series of External Fiberglass Antennas deliver on the key needs of device designers for higher functionality and performance in outdoor environments.

This LoRa External Fiberglass antenna covers the ISM and LoRa frequency bands 868MHz and 915MHz with an IP67 waterproof rate. Designed for outdoor use, its robust IP rating and omnidirectional features make it ideal for thriving in any outdoor environment.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.