Accelerating Innovation

9002133 – ISM Chip Antenna

Antenna Type: Internal (On Board)
Technology: ISM / LoRa
Frequency: 863 – 870 MHz / 902 – 928 MHz
Peak Gain: 863 – 870 MHz = 0.5 dBi
902 – 928 MHz = 1.2 dBi
Efficiency: 863 – 870 MHz = 53%
902 – 928 MHz = 62%
Size (mm): 1.00 x 0.55 x 0.40
Weight (grams): < 0.001
Mounting: SMT
Antenna P/N: 9002133
Evaluation Board: 9002133-02
SKU: 9002133 Category:

Description

This ultra-small chip antenna designed for ISM applications exhibits the high efficiency in a small footprint and delivers the key needs to the device engineers for the higher functionality and better performance in a smaller and thinner designs. It covers 868 MHz or 915 MHz thanks to its tuning capability.

For further optimization to custom design and for support to integrate and test this antenna performance in your device, contact our Customer Support Team.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.