![Beveled Capacitors | GN Series](/en/wp-content/uploads/product-images/GN-Series.png)
Features & Benefits
- Available in Various Dielectrics: NP0, Temp Comp, X7R, & X7S
- Beveled edges minimize potential for cracking due to mechanical or thermal shock
- Protection Against Arc-Over
Typical Applications
- Ruggedized Commercial: Medical, Industrial, Telecommunications
- Military: Ground, Naval, Airborne
- Space / Satellite
The KYOCERA AVX GN SERIES MILLIMETER WAVELENGTH MICROCAP® – The beveled edges featured in the GN Series minimize the potential for cracking due to mechanical or thermal shock. The longer path along the beveled edge also provides additional protection against arc-over.
Resistance to Solvents: KYOCERA AVX’s dielectrics are virtually unaffected by moisture and commonly used cleaning solvents.
All terminations meet or exceed MIL-STD-883 Method 2019 for Die Shear Strength. Our wire bondability meets or exceeds ML-C49464 Para. 3.12 and MIL-STD-883 Method 2011.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information