ST Microelectronics Antenna Reference Table
The antennas listed below on the reference table are compatible with the ST Microelectronics modules & SoC’s. Please check our reference tables below to see which are most suitable for your device.
Short Range
Module PN / Series | STM32WB55RG | BlueNRG -1 | BlueNRG-2 | BlueNRG-LP | BlueNRG-LPS | STM32WB1MMC | |
---|---|---|---|---|---|---|---|
Technology | Matter, BLE 5.4, Thread, Zigbee | Bluetooth 5.2 | Bluetooth 5.2 | Bluetooth 5.2 | Bluetooth 5.3 | BLE 5.4 | |
Antenna Solution | |||||||
1000146 | ![]() | ||||||
1001013 | ![]() | ||||||
1001312 | ![]() | ||||||
1005801 | ![]() | ||||||
9001978 | ![]() | ||||||
1001435M0 | ![]() | ||||||
1001932FT | ![]() | ||||||
1001932PT | ![]() | ||||||
9000352F0 | ![]() | ||||||
M310220 | ![]() | ||||||
M830320 | ![]() | ||||||
W1 Family | ![]() | ||||||
W3P42X8W04 | ![]() | ||||||
X9001091 | ![]() | ||||||
X9001958 | ![]() | ||||||
X1005800 | ![]() |
Horizontal Scroll Available
Long Range
Module PN / Series | ST87M01 | STM32WL55xx/54xx | STM32WLE5xx/E4xx | STM32WL5Mx | S2-LPTX | STM32WL3x | |
---|---|---|---|---|---|---|---|
Technology | NB-IoT + GNSS | LoRaWAN, Sigfox, Mbus wireless (433MHz + 868/915 MHz) | LoRaWAN, Sigfox, Mbus wireless (433MHz + 868/915 MHz) | LoRaWAN, Sigfox, Mbus wireless (433MHz + 868/915 MHz) | Sub-1GHz (433MHz + 868/915 MHz) | Sub-1GHz (433MHz + 868/915 MHz) | |
Antenna Solution | |||||||
1002089 | ![]() | ||||||
1002289 | ![]() | ||||||
1002292 | ![]() | ||||||
1002436 | ![]() | ||||||
1004112 | ![]() | ||||||
1004795 | ![]() | *covers also 433 MHz | *covers also 433 MHz | *covers also 433 MHz | *covers also 433 MHz | *covers also 433 MHz | |
1005392F0 | ![]() | ||||||
1005460F0 | ![]() | ||||||
9001815F0 | ![]() | ||||||
P622301 | ![]() | ||||||
P822601 | ![]() | ||||||
P822603 | ![]() | ||||||
X1005243 | ![]() | ||||||
X1005246 | ![]() | ||||||
X1005249 | ![]() | ||||||
X1005619 | ![]() | ||||||
X9001248 | ![]() | ||||||
1001011 | ![]() | ||||||
1001039 | ![]() | ||||||
1001044 | ![]() | ||||||
1002427 | ![]() | ||||||
1002649 | ![]() | ||||||
1004138 | ![]() | ||||||
1004259 | ![]() | ||||||
1004322 | ![]() | ||||||
1004627 | ![]() | ||||||
9000440 | ![]() | ||||||
9001157 | ![]() | ||||||
9001169 | ![]() | ||||||
9002137 | ![]() | ||||||
9003160 | ![]() | ||||||
M830120 | ![]() | ||||||
X1005247 | ![]() |
Horizontal Scroll Available
Have a Question?
Contact our Technical Team.
CONTACT US Contact our Technical Team.