Description
The X9001879-W3DFAB is an external hinged dipole antenna delivers the key needs of device designers for higher functionality and performance. This dipole antenna designed for superior performance in the 2.4 GHz, 5 GHz, and 6 GHz bands supporting both Wi-Fi 6 and Wi-Fi 6E. This antenna can be mounted easily straight or at right angle to the device via a FAKRA connector.
Extensive RF Experience
Our external antennas are supported by documentation and, when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.
Global Operations & Design Support
KYOCERA AVX’s global operations encompass an integrated network of design centers that provide local customer support.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com