Military Ceramic Capacitors | DSCC Drawings 05001, 05002, 05003


DSCC Drawings 05001, 05002, 05003
Features & Benefits
  • EIA Size: 0402, 0603, 0805
  • Voltage: Up to 250V
  • Capacitance Range: 0.1 pF to 100 pF
  • High SRF
  • Low ESR
Typical Applications
  • Military
  • Defense
  • Aerospace

KYOCERA AVX offers military approved high frequency BP characteristic (NPO), fixed ceramic chip capacitors in standard EIA sizes. This offering consists of 0402, 0603 and 0805 industry standard case sizes in accordance with DSCC Drawings 05003, 05002 and 05001 respectively. This product is offered in several tested grades. The standard offering is supplied with Group A inspection per MIL-PRF-55681.

Datasheet / Catalog
Datasheet – Click to Download
Part Number Information
Part Number Information

DSCC Drawings 05001, 05002, 05003
» Click to View

Technical Information