![RES Series](/en/wp-content/uploads/product-images/RES-Series.png)
Features & Benefits
- Endurance: 5000 – 7000 hours at 105°C
- Voltage Range: 16V to 50V
- CV Range: 2.2μF – 1,000μF
- Temperature Range: -40°C to +105°C
- RoHS compliant
Typical Applications
- Communications & Industrial Equipment
KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature