Features & Benefits
- High spring force top contact provides a lance type retention to capture and retain the wire
- Shrouded dual push button activation for easy wire insertion/removal
- Accepts 18-26AWG Solid and Stranded wires; any combination
- Expanded size offering to maximize application potential; 1, 2, 3, 4, 6 & 8 positions
- Optional mounting tape to secure in panel mounting applications
- Molded in position numbers and schematic for easy identification
Typical Applications
- Industrial/Machine Control; motors, solenoids,PLCs, pumps, valves, sensors, fans
- Commercial/Building; fixtures, fire, security, surveillance, blinds, sensors, controls
- Commercial/Industrial LED; retail, office, manufacturing, signage, displays
![Certification: UL File #E90723](/en/wp-content/uploads/site-images/ul-logo-uscn.png)
The 9286 series of Thru-Wire connectors provides a high spring force Beryllium Copper contact system that uses simple push button activation to insert and remove individual stripped wires in the connection process. There is a forward and aft shrouded (to prevent accidental activation) push button for each wire connection that can be operated individually or simultaneously with a simple plastic tool or ball point pen tip. Up to eight wires can be electrically connected in a single connector body which will support any combination of wire gauges from 18AWG up to 26 AWG. Wires can be removed or replaced up to 5 times so there is no need to replace the connector in a new installation.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Videos
3D Models
3D Model – Click to View
Application Notes