![](/en/wp-content/uploads/product-images/Broadband-Inductor_01.png)
Features
- Operating Frequency:
400 KHz (-3 dB roll-off frequency) through 40+ GHz, typ. - Operating Temperature Range:
-55°C to +125°C - Lead-Free, RoHS Compliant Terminations
Advantages
- Ultra-Broadband Performance
- Ultra-Low Insertion Loss
- Flat Frequency Response
- Excellent Return Loss Through 40 GHz
- Unit-to-Unit Performance Repeatability
- Rugged Powdered Iron Core
KYOCERA AVX, the industry leader, is introducing the new 506WLS Series High Frequency Ultra-Broadband Inductor (UBL). This unique component provides low insertion loss and an excellent match over multiple octaves of frequency spectrum. The 506WLS is ideal for ultra-broadband DC decoupling networks and bias tee applications in optical communications systems and equipment using highspeed digital logic.
*Lower -3 dB roll-off frequency
**Shunt Mounted
***Current for 100°C temperature rise
**Shunt Mounted
***Current for 100°C temperature rise
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information