Accelerating Innovation

X9001958 – External Wi Fi Dual Band Swivel Antenna

Antenna Type: External (Indoor)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz
Peak Gain: 2400-2485 MHz = 2.7 dBi
5150-5850 MHz = 4.7 dBi
Efficiency: 2400-2485 MHz = 64%
5150-5850 MHz = 66%
Size (mm): 117.0 x 5.16
Weight (grams): 7.8
Mounting: Cable + Connector
Antenna P/N: X9001958 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorColorCable Length
X9001958-W3DHNB0050
MHF4LBlack50mm
X9001958-W3DHNB0100MHF4LBlack100mm
X9001958-W3DHNB0150MHF4LBlack150mm
X9001958-W3DHNB0200MHF4LBlack200mm
X9001958-W3DUNB0050
MHF (U.FL compatible)Black50mm
X9001958-W3DUNB0100MHF (U.FL compatible)Black100mm
X9001958-W3DUNB0150MHF (U.FL compatible)Black150mm
X9001958-W3DUNB0200MHF (U.FL compatible)Black200mm


SKU: X9001958 Category:

Description

KYOCERA AVX’s X9001958 is a high-performing external Wi-Fi dual-band swivel antenna which includes cable and connector. The antenna can be assembled with the sleeve (PN 9000062) for easier implementation. Different cable lengths and connector types are available.

Extensive RF Experience

KYOCERAAVX’s antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs in to wireless devices.

Global Operations & Design Support

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production.