Description
KYOCERAAVX’s 9003005C0 is a 2.4GHz ceramic patch antenna with high efficiency on all frequency bands. This antenna delivers good functionality and performance and provides compelling advantages to the device designers for their Wi-fi enabled applications. This antenna has 60mm cable terminated in a MMCXST-Plug (male) connector..
Real-World Performance and Implementation
Circularly Polarized patch antennas are designed to maintain high efficiency in a variety of device configurations. High selectivity eliminates the need for additional filters and frees up board space.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.