Features & Benefits
- Low Insertion Loss
- Rugged Construction
- Ultra High Self Resonance
- Surface Mountable
500 Series (BMC) Broadband Microwave Capacitor is a unique, patented component which greatly exceeds both multilayer and single layer capacitor performance. It delivers extremely low insertion loss with ultra-high self resonance performance, in a rugged, laser-marked package compatible with automatic SMT manufacturing.
Electrical Specifications
- QUALITY FACTOR (Q): Greater than 1,000 @ 1 MHz.
- TEMPERATURE COEFFICIENT OF CAPACITANCE (T.C.):
0 ±30 PPM/°C (–55°C to +125°C) (0.1 pF to 2.2 pF)
0 ±60 PPM/°C (–55°C to +125°C) (2.4 pF to 10 pF) - INSULATION RESISTANCE (IR): 0.1 pF to 10 pF
105 Megohms min. @ +25°C @ rated WVDC
104 Megohms min. @ +125°C @ rated WVDC - WORKING VOLTAGE (WVDC):
100 WVDC (0.1 pF to 4.7 pF)
50 WVDC (5.1 pF to 10 pF) - DIELECTRIC WITHSTANDING VOLTAGE (DWV): 200% of rated WVDC for 5 secs
- OPERATING TEMPERATURE RANGE: From –55°C to +125°C (No derating of working voltage).
- TERMINATION: Chip style suitable for surface mounting.
Platinum with gold flash.
Die Shear Strength Test per MIL-STD-883, Method 2019
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information