![Broadband Capacitors](/en/wp-content/uploads/product-images/Broadband-Caps.png)
Features & Benefits
- EIA 0402 Footprint
- Insertion Loss: 1 dB max.
- Low Loss X7R Dielectric
- Solderable SMT Terminations
- Broadband performance
- Low Insertion Loss
- Flat Frequency Response
- Excellent Return Loss
- Unit-to-Unit Performance Repeatability
- Rugged Ceramic Construction
520L is a Broadband Multilayer Capacitor that exhibits low insertion loss over a frequency range of 160 KHz to 16 GHz. It is supplied as an X7R dielectric, in an EIA 0402 case size with a voltage rating of 16 WVDC. The 520L is compatible with high speed automated pick and place SMT manufacturing.
Electrical Specifications
- Operating Frequency: 160 KHz to 16 GHz
- Capacitance: 10 nF
- Rated Voltage: 16 WVDC
- Dielectric Withstanding Voltage (DWV): 250% of rated WVDC for 5 secs.
- Operating Temperature Range: -55°C to +125°C
- Temperature Coefficient of Capacitance (TCC): ±15% (-55°C to +125°C)
- Maximum DF: 5% @ 1KHz
- Insulation Resistance:
– 108 Ohms min. @ +25°C @ rated WVDC
– 107 Ohms min. @ +125°C @ rated WVDC
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information