![](/en/wp-content/uploads/product-images/10-9159-100.png)
Features & Benefits
- Single sided SMT: supports FR4 and metal PCB’s
- 5 Amp current rating: exceeds general market needs
- 5.5mm mated width: minimizes PCB space to decrease LED pitch
- Gold plated BeCu spring contacts: reliability for harsh environments
- Optional retaining clip: provides positive connector mating during vibration
- Available in white: supports SSL market preferences
Typical Applications
- Coplanar PCB mating in SSL Products
- LED linear Lighting Strips
![Certification: UL File #E90723](/en/wp-content/uploads/site-images/ul-logo-us.png)
The 9159 series of Board-to-Board interconnect system allows two PCBs to be mated end-to-end creating strips of LED lighting. Designed specifically for the unique Solid State Lighting (SSL) market requiring coplanar (horizontal-to-horizontal) PCB mating with a 5 Amp current rating in the smallest package available. These single sided SMT connectors are perfect for both FR4 and metal boards where you need to butt the boards up together to minimize separation. Availability of both white and black insulation colors make them perfect for lighting as well as industrial applications. With sizes from 2p-6p, these high reliability connectors boast gold plated beryllium copper receptacle contacts for harsh environments.
Datasheet / Catalog / Literature
Datasheet / Catalog – Click to Download
Literature – Click to Download
Part Number Information
Part Number Information
3D Models
3D Model – Click to View
- Horizontal Plug: 10-9159 – 3D Model – Coming Soon!
Application Notes