Accelerating Innovation

1005801 – 2.4 GHz Corner Chip Antenna

Antenna Type: Internal (On Board)
Technology: WiFi / Bluetooth / WLAN / BLE / ZIGBEE
Frequency: 2400-2485 MHz
Peak Gain: 3 dBi
Efficiency: 62%
Size (mm): 1.0 x 0.58 x 0.35
Weight (grams): 0.0009
Mounting: SMT
Antenna P/N: 1005801
Evaluation Board P/N: 1005801-01
SKU: 1005801 Category:

Description

KYOCERA AVX chip antenna is designed for corner placement on the PCB and exhibits high efficiency for 2.4GHz applications. They deliver on the key needs of device engineers for higher functionality and better performance in smaller and thinner designs. For support integrating, optimizing and testing this antenna in your device or custom designs, contact our Customer Support Team.

Passive antennas are available in standard and custom configurations using a variety of materials allowing the ease of antenna integration. In addition our antennas establish benchmarks for speed, range, efficiency & reliability across many applications from mobile phones to Wi-Fi and IoT. KYOCERA AVX ships billions of antennas used by leading wireless handset and device manufacturers worldwide.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com