Description
KYOCERA AVX’s FPC 9000352F0 WLAN antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for 2.4 GHz, 5.0 GHz, 6.0 GHz, and 7.0 GHz enabled devices.
Real-World Performance and Implementation
The 9000352F0 is offered in many standard cable lengths ranging from 50mm up to 1000 mm. Standard connector options offered in MHF, MHFIII and MHF4L compatibility. It is designed to be placed over metal surfaces, with only 5 mm of the FPC antenna exceeding the surface.