![](/en/wp-content/uploads/product-images/ITF-Technology.png)
Features & Benefits
- Small size: 1206
- Band: Up to 6100 MHz
- Characteristic impedance: 50Ω
- Operating / Storage temp: -40°C – 85°C
- Power Handling: 8W (continuous)
- Low profile
- Rugged construction
- Taped and reeled
- RoHS compliant
Typical Applications
- Base station
- 5G / 6G LTE
- Antenna matching
- Mobile communications
- Satellite TV receivers
- Radar
- Vehicle location systems
- Wireless LAN’s
The BP1206 Band Pass Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheets / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Videos