![](/en/wp-content/uploads/product-images/LGA-Coupler.png)
Features & Benefits
- Inherent Low Profile
- Self Alignment during Reflow
- Excellent Solderability
- Low Parasitics
- Better Heat Dissipation
Typical Applications
- 4G / 5G LTE
- Base Stations
- Automotive
- Industrial
- Mobile communications
- Satellite TV receivers
- GPS
- Vehicle location systems
- Wireless LAN’s
The ITF 3dB LGA Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Coupler is offered in a variety frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information