9158-000 Series | Parallel/Stacking – Dual Row Stacker


00-9158
Features & Benefits
  • Reduced assembly time
  • Only one part to purchase and stock
  • Due to the unique contact design, the mating device does not have to be parallel
  • Extremely robust when subjected to shock and vibration
  • Cost effective
  • Helps reduce tolerance accumulation within system
Typical Applications
  • Mobile Phones
  • PDA
  • Medical
  • PMR
  • Industrial
  • Security
  • Handheld Scanner

The MOBO® series 9158 is a one-piece connector used to connect two PCBs within mobile phones, pagers, PDAs, security, handheld scanners, etc. in a cost-effective manner. A standard range is available with 16, 20, 24 and 28 contacts to suit stack heights of 1.90mm to 3.30mm. Other contact variants are also available up to 5.10mm, in custom housings. The SOLO STACKER can allow a spacing tolerance of up to ±0.30mm and still provide reliable connections between the PCBs, even if they are not parallel. SOLO STACKER is designed for PCB surface mounting and is supplied in tape and reel packaging. Gold plated pads on the mating PCB or suitable flex circuits provide connection between the boards. Whatever your requirements this SOLO STACKER can also be customized to suit your applications.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

Dual Row Stacker: 00-9158
» Click to View

Videos
3D Models
3D Model – Click to View
  • Dual Row Stacker: 00-9158 – 3D Model – Coming Soon!