![](/en/wp-content/uploads/product-images/SNA-Series.png)
Features & Benefits
- Downsized, longer life
- Endurance: 105°C, 3000 hours
- Capacitance Range: 82uF – 1500uF
- Temperature Range: -25°C – +105°C
- RoHS compliant
Typical Applications
- Solar Inverters
- Frequency Converters
- Power Supplies
KYOCERA AVX’s range of Aluminum Snap in Capacitors provide very high-CV performance for demanding applications, high endurance, long life, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature