![](/en/wp-content/uploads/product-images/SNL-Series.png)
Features & Benefits
- Downsized, longer life
- Endurance: 105°C, 3000 hours
- Capacitance Range: 68uF – 12,000uF
- Temperature Range: -25°C – +105°C
- RoHS compliant
- AEC-Q200 Tested
Typical Applications
- Converters
- Audio-visual Equipment
- Power Supplies
KYOCERA AVX’s range of Aluminum Snap in Capacitors provide very high-CV performance for demanding applications, high endurance, long life, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature