![](/en/wp-content/uploads/product-images/13-9159-100.png)
Features & Benefits
- Single sided SMT RoHS solder attachment
- Centrally located pick & place cap for easy placement
- Gold plated BeCu contact system for high reliability in harsh environments
- Available in white: supports SSL market preferences
Typical Applications
- Allows assembly of PCBs at right angles
- Accepts 24-9159 IDC wired/cabled socket
![Certification: UL File #E90723](/en/wp-content/uploads/site-images/ul-logo-us.png)
This vertical plug connector opens up the spectrum to include all commercial, industrial and transportation applications requiring perpendicular PCB mating and latching Wire-to-Board cabled sockets with an already proven connector system. With sizes from 2p-6p, these gold plated contacts mate with high spring force beryllium copper receptacle connectors.
Datasheet / Catalog / Literature
Datasheet / Catalog – Click to Download
Literature – Click to Download
Part Number Information
Part Number Information
3D Models
3D Model – Click to View
- Vertical Plug: 13-9159 – 3D Model – Coming Soon!
Application Notes