![](/en/wp-content/uploads/product-images/ITF-Technology.png)
Features & Benefits
- Small size: 2816
- Band: 225 – 750 MHz
- Power Handling: 20W (Continuous)
- Characteristic impedance: 50Ω
- Operating / Storage temp: -40°C – +105°C
- Low profile
- Rugged construction
- RoHS compliant
Typical Applications
- Defense Applications
- UHF/VHF Radios
- Handheld Systems
- Radar
- Commercial Aerospace
- Base Station
The ITF LGA Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Coupler is offered in a variety frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information