![](/en/wp-content/uploads/product-images/bpf-lga-filter.png)
Features & Benefits
- Power Handling: 8W (Continuous)
- Low Insertion Loss
- Inherent Low Profile
- Excellent Solderability
- Low Parasitics
- Better Heat Dissipation
- Operating/Storage Temp -40°C to +85°C
Typical Applications
- Autonomous driving
- Body scanner
- Radar
- VR headset
- Medical
- Defense
The ITF LGA Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Coupler is offered in a variety frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Literature