![STRIPT Connectors](/en/wp-content/uploads/site-images/STRIPT-Logo.png)
Features & Benefits
- Dual Beam contact provides maximum mechanical stability and wire retention
- Tape and reel packaged for automated SMT placement
- Staged current rating based on AWG, maximum is 8A (22AWG)
- Increased functionality with the single contact placement: multiple contacts and/or specific individual locations
Typical Applications
- Machine Controls: motors, drives, solenoids, sensors, fans and pumps
- Commercial Buildings: controls, security, fire and sensors
- Smart Grid: meters, breakers and panels
- SSL/LED; bulbs, fixtures, signage and streetlights
![Certification: UL File #E90723](/en/wp-content/uploads/site-images/ul-logo-uscn.png)
The new contacts support both solid and stranded wires ranging from 26AWG down to 22AWG and current ratings as high as 8 amps. Due to the mechanical stiffness of the small contact, 26AWG stranded wires may need to be pre-tinned to facilitate insertion. The set of four contacts provide both top and bottom entry for FR4 and metal core printed circuit boards.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
3D Models
3D Model – Click to View
- Micro Single Vertical Contact 22-26 AWG: 70-9296 – 3D Model – Coming Soon!
Application Notes