![70-9296 Series - STRIPT™](/en/wp-content/uploads/L3-4-product-images/70-9296-Series.jpg)
![STRIPT Connectors](/en/wp-content/uploads/site-images/STRIPT-Logo.png)
Features & Benefits
- Dual Beam box contact provides maximum mechanical stability and wire retention
- Tape and reel packaged for automated SMT placement
- Staged current rating based on AWG, maximum is 20A (12AWG)
- 2.5mm without wire stop allows for variable PCB mating tolerances in linear BTB applications
Typical Applications
- Industrial/Ruggedized Wire-to-Board applications
- Replace hard soldering of wire to a PCB
- Linear Board-to-Board capabilities with 109296001xxx906 jumpers
![Certification: UL File #E90723](/en/wp-content/uploads/site-images/ul-logo-us.png)
The widespread market adaptation of the STRIPT™ contact systems continue to drive new product developments. The 70-9296 series of dual beam, boxed contacts provide a simple, yet reliable wire-to-board alternative to full sized 1pc and 2pc connector solutions. Contacts are SMT onto the PCB, then either solid or stranded wires can be stripped to length and inserted into the contact. Contacts are designed with dual beam high force contacts to maximize wire retention. Integral wire guides and stop assures proper positioning of the wire.
In this round of product expansion, the 2.5mm has been added to offer a new size when trying to maximize AWG and keep the smallest profile contact available is size critical applications. Additionally, this contact has been designed without a wire stop to facilitate solid pin insertion capabilities for board-to-board and module-to-module applications.
(see BTB Jumper product page for 109296001xxx906).
Datasheet / Catalog – Click to Download
Part Number Information
Videos – Click to View
Product Overview
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.
3D Model – Click to View
- Single Horizontal Contact 12-28 AWG: 70-9296 – 3D Model – Coming Soon!