![STRIPT Connectors](/en/wp-content/uploads/site-images/STRIPT-Logo.png)
Features & Benefits
- IDC contact is supplied in T&R pockets for standard SMT placement
- IDC contact provides a gas-tight connection to the PCB for long term reliability
- Optional termination cap provides additional strain relief for severe environments
- Tested to automotive levels on shock, vibration and temperature cycling for reliability
- Reduced total applied cost versus solder or crimp processes
- Individual contacts can be located anywhere on the PCB based on specific application
Typical Applications
- Connecting discrete wire components directly to the PCB
- Bringing power and signals onto a PCB
- Daisy chaining PCBs together to create a continuous string of boards
![Certification: UL File #E90723](/en/wp-content/uploads/site-images/ul-logo-us.png)
The single 9176-400 series contact and cap accepts 22 AWG to 28 AWG wires with an insulation diameter ranging from 1.0mm to 1.5mm. These dual beam contacts support a 6 amp current rating with a large SMT solder base to provide maximum stability on the PCB. The optional locking strain relief cap acts as the termination tool for severe vibration applications.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Videos
3D Models
3D Model – Click to View
- Single IDC Contact 22-28 AWG: 9176-400 – 3D Model – Coming Soon!
Application Notes