![HP2816 High Pass Filters](/en/wp-content/uploads/product-images/ITF-Technology-LGA-2.png)
Features & Benefits
- Small size: 7x4x1.2mm (LxWxT)
- Characteristic impedance: 50Ω
- Frequency: 1000MHz
- Operating/Storage temp:
-40°C to +85°C - Low profile
- Steep attenuation
- Rugged construction
- Taped and reeled
- RoHS compliant
Typical Applications
- Mobile Communications
- Satellite TV receivers
- Vehicle location systems
- Wireless LANs
The ITF LGA Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheets / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Videos