![RHA Series](/en/wp-content/uploads/product-images/rha-img.png)
Features & Benefits
- Low ESR
- Endurance: 105°C, 5000-10,000 hours
- Voltage Range: 16V to 125V
- CV Range: 10μF – 560μF
- Temperature Range: -55°C to +105°C
- RoHS compliant
Typical Applications
- High Reliability applications
- Base Station Equipment
KYOCERA AVX hybrid capacitors use polymer technology in conjunction with a liquid electrolyte in a single design to combine the performance benefits of electrolytic and polymer capacitors. They are suitable for applications requiring low ESR, DCL, humidity resistance, and good stability over frequency and time.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information