![REH Series](/en/wp-content/uploads/product-images/reh-img.png)
Features & Benefits
- Endurance: 2000 – 3000 hours at 125°C
- Voltage Range: 10V to 450V
- CV Range: 1.0μF – 4700μF
- Temperature Range: -40°C to +125°C
- RoHS compliant
Typical Applications
- Power supplies, general industrial, filtering
KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information