![](/en/wp-content/uploads/product-images/rea-img.png)
Features & Benefits
- Low Impedance
- Voltage Range: 6.3V to 450V
- CV Range: 0.47μF – 22,000μF
- Temperature Range:
-40°C to +105°C (6.3-250V)
-25°C to +105°C (350-450V) - RoHS compliant
Typical Applications
- Industrial/Consumer Electronics
- Lighting
- DC/DC Converters
KYOCERA AVX’s range aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information