Accelerating Innovation

AP522304 – Automotive Broadband FR4 Embedded Cellular Antenna

Antenna Type: Internal (On Board)
Technology: 2G / 3G / Cellular
Band: GSM850 / GMS900 / DCS / PCS / 868/915
Frequency: 824-960 MHz / 1710-2170 MHz
Peak Gain: 824-960 MHz = 0 dBi
1710-2170 MHz = 0.7 dBi
Efficiency: 824-960 MHz = 62%
1710-2170 MHz = 55%
Size (mm): 35.0 x 9.0 x 3.3
Weight (grams): 2.1
Mounting: SMT
Antenna P/N: AP522304
SKU: AP522304 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.