Accelerating Innovation

A1001013 – Automotive ISM / Wi-Fi / Bluetooth SMD (On/Off Ground) Antenna

Antenna Type: Internal (On Board)
Technology: WiFi / BT / ISM / WLAN / BLE
Band: 802.11 b/g
Frequency: 2400-2485 MHz
Peak Gain: Off Ground: 2.6 dBi
On Ground: 0.7 dBi
Efficiency: Off Ground: 76%
On Ground: 48%
Size (mm): 15.0 x 3.2 x 3.3
Weight (grams): 0.2
Mounting: SMT
Antenna P/N: A1001013
SKU: A1001013 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or send inquiry to antenna.info@kyocera-avx.com