Accelerating Innovation

A1000146 – Automotive Wi-Fi 6 & Wi-Fi 6E Stamped Metal Antenna

Antenna Type: Internal (On Board)
Technology: WiFi 6 / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz / 5925-7125 MHz
Peak Gain: Various Depending on Frequency (Refer to Datasheet)
Efficiency: Various Depending on Frequency (Refer to Datasheet)
Size (mm): 17.85 x 6.9 x 4.3
Weight (grams): 0.35
Mounting: SMT
Antenna P/N: A1000146
SKU: A1000146 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.