Hybrid 3dB – DB0603N 90° Couplers


Features & Benefits
  • Low I. Loss
  • High Isolation
  • Supplied on Tape and Reel
Typical Applications
  • Balanced Amplifiers and Signal Distribution in Wireless Communications

The DB0603N 3dB 90° Coupler is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.

The RFAP LGA 3dB 90° Coupler will be offered in a variety of frequency bands compatible with various types of high frequency wireless systems.

Part Number Information
Part Number Information

DB0603N 3dB 90&deg
» Click to View

Design Tools
S2P Files – Click to Download
Libraries – Click to Download

AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.

Software – Click to Download
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP