Accelerating Innovation

1005620 – GPS L1 & L5 Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS
Band: L1, L5
Frequency: L1 = 1584 MHz | L5 = 1176 MHz
Gain @ Zenith: L1 = 3.3 dBic | L5 = 0.4 dBic
Size (mm): 25.0 x 25.0 x 4.16
Weight (grams): 9.6
Mounting: Adhesive
Antenna P/N: 1005620
SKU: 1005620 Category:

Description

KYOCERA AVX antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. This antenna is mounted using double sided adhesive and through-hole solder pin. These innovative antennas provide compelling advantages for GPS L1 & L5 enabled devices.