Accelerating Innovation

1001044 – GPS Ceramic Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS / L1
Band: GPS / L1
Frequency: 1575 MHz
Gain @ Zenith: 0.3 dBic
Size (mm): 12.8 x 12.8 x 4.0
Weight (grams): 5.8
Mounting: Adhesive
Antenna P/N: 1001044
SKU: 1001044 Category:

Description

KYOCERA AVX series of GPS Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance in M2M designs. These innovative antennas provide compelling advantages for GPS enabled M2M applications such as vehicle tracking.

Best in Class Performance

Circularly Polarized patch antennas are designed to maintain high efficiency in a variety of device configurations. Minimal ground clearance and component “keep out” area. High selectivity eliminates the need for additional filters and frees up board space.