Leaded Chip Terminations – LT Series


Leaded Chip Terminations
Features & Benefits
  • Nominal Impedance: 50 Ω
  • Resistive Tolerance: ±5% standard, ±2% available
  • Temperature Coefficient: ±150 ppm/ºC
Typical Applications
  • High Power RF Amplifier
  • Instrumentation

Designed to handle more power, the LT Series of high power leaded chip terminations offer a nominal impedance of 50Ω, with the capability of resistances between 10Ω and 200Ω, resistive tolerance as tight as ±2%, power handling capability up to 200W and operating temperature range from -55ºC to +150ºC. All terminations are manufactured in ISO 9001 facilities.

Datasheet / Catalog
Part Number Information
Part Number Information

Leaded Chip Terminations - LT Series
» Click to View

Design Tools
Modelithics
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP