![](/en/wp-content/uploads/product-images/Flange-Mount-Resistor.png)
Features & Benefits
- Resistance: 50 Ω standard (10 Ω – 200 Ω available)
- Resistance Tolerance: ±5% standard (±2% available)
- Power: 2 Watts through 225 Watts
Typical Applications
- High Power RF Amplifier
- Instrumentation
The FT series of high power flange mount terminations offer a nominal impedance of 50Ω, with the capability of resistances between 10Ω and 200Ω, resistive tolerance of ±5%, power handling capability up to 100W and operating temperature range from -55ºC to +150ºC. All terminations are manufactured in ISO 9001 facilities.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools
Modelithics
![Modelithics](/en/wp-content/uploads/site-images/modelithics-logo.png)
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP