![TCO Series](/en/wp-content/uploads/product-images/tco-sml-case.png)
Features & Benefits
- Standard structure (J lead)
- Conducting polymer cathode layer
- High tolerance of ripple current
- High noise rejection
- High safety by insulating conductive polymer
- No decrease in capacitance due to DC bias
- No ringing or vibration
Typical Applications
- DC/DC
- Industrial
- Computers
- Telecom
- IoT
- Home applications
The TCO series use the conductive polymer at the cathode for ultra-low ESR. Conductive polymer capacitors utilizes a new efficient package design, featuring lager capacitance in a smaller form factor. Conductive polymer is used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR (Equivalent Series Resistance). It has a self-healing function that prevents failure, resulting in safe, high reliability operation.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors