![TCSO Series](/en/wp-content/uploads/product-images/tcso-sml-case.png)
Features & Benefits
- Bottom electrode structure
- Small, low profile and ultra large capacity
- Ultra large capacity approximately twice as large as standard structure (J-lead) type
- Conducting polymer cathode layer
- High tolerance of ripple current
- High noise rejection
- High safety by insulating conductive polymer
- No decrease in capacitance due to DC bias
- No ringing or vibration
Typical Applications
- For High Component Density PCB Design (ie. Mobile, Gaming, Computer Card)
- IoT
- SSD
- Sensors
The TCSO series unique package construction enables a lager element than conventional bottom electrode type. The compact and low profile, high capacitance structure contributes to smaller and thinner sets with greater functionality. Conductive polymer are used at the cathode for greater conductivity than conventional manganese dioxide, resulting in significantly lower ESR. It has a self-healing function that prevents failure, resulting in safe, high reliability operation.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors