![TCS Series](/en/wp-content/uploads/product-images/tcs-series-navy.png)
Features & Benefits
- Bottom electrode structure
- Compact, low profile and super large capacity
- Ultra large capacity approximately twice as large as standard structure (J-lead) type
- Manganese dioxide cathode layer
- Constant capacitance under various DC bias
- No ringing or vibration
Typical Applications
- For high component density PCB design
- DC/DC
- Industrial
- Telecom
- IoT
- Home applications
- Sensors
The TCS series employs a high efficiency package design for greater compactness and a lower profile with extra-large capacitance along with superior temperature and DC bias characteristics stability. TCS uses manganese dioxide (MnO2) cathode in combination with undertab for larger capacitance.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors