![TC Series](/en/wp-content/uploads/product-images/tc-series.png)
Features & Benefits
- Compact, low profile and large capacity
- Undertab has large capacitance compared to standard structure (J lead) type
- Manganese dioxide cathode layer
- Constant capacitance under various DC bias
- No ringing or vibration
Typical Applications
- DC/DC
- Industrial
- Telecom
- IoT
- Home applications
- Sensors
TC Series tantalum capacitors offer great capacitance in a more compact form factor per unit area along with superior temperature and DC bias characteristics stability. Standard TCs use manganese dioxide (MnO2). Available in standard J-lead termination and undertab for larger capacitance.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers- Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors