![X6S Dielectric Capacitors](/en/wp-content/uploads/L3-4-product-images/CeramicCaps-X7R.jpg)
Features & Benefits
- Operating Temperature: -55°C to +105°C (±22%)
- Voltage Range: 4V to 25V
- Capacitance Range: 1µF to 47µF
- Sizes: 0201 to 0805
Typical Applications
- Mobile devices
- Medical devices
- Consumer Electronics
The X6S dielectric capacitors are offered in a complete range of products for both general and specialized applications and designed to meet a wide variety of needs. KYOCERA AVX has a worldwide network which allows us to provide our global customer bases quickly and efficiently. All of our products are highly reliable due to their monolithic structure of high-purity and superfine uniform ceramics and their integral internal electrodes. By combining superior manufacturing technology and materials with high dielectric constants, we produce extremely compact components with exceptional specifications.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools
Design Tools
![SpiMLCC Simulation Software](/en/wp-content/uploads/site-images/SpiMLCC-logo.png)
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
![Modelithics](/en/wp-content/uploads/site-images/modelithics-logo.png)
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP