Surface Mount Chip Resistors – CS & CW Series


CS & CW Series
Features & Benefits
  • Resistance: 100 Ω standard
  • Resistive Tolerance: ±2% standard
  • Operating Temp Range: -55ºC to +150ºC
  • Substrate Material: Aluminum Nitride
  • Terminals: Silver over Nickel
  • Reliability: MIL-PRF-55342

The CS and CW series of high power surface mount chip resistors are offered in a standard value of 100Ω, with the capability of non-standard values between 10Ω and 200Ω. These resistors have a power handling capability of up to 40W with an operating temperature range from -55ºC to +150ºC and resistive tolerance as tight as ±2%. All resistor products are manufactured in ISO 9001 facilities.

Datasheet / Catalog
Part Number Information
Part Number Information

CS/CW Series
» Click to View

Design Tools
Design Tools
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP