Features & Benefits
- Attenuation: 1 dB through 30 dB
- Frequency Range: DC to 3 GHz
- Input Power: up to 150 Watts
Typical Applications
- High Power RF Amplifier
- Instrumentation
The LA Series of high power leaded chip attenuators offer 1 through 30 dB of attenuation, with a frequency range up to 3GHz and power handling capability up to 150W. All attenuators are manufactured in ISO 9001 facilities.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools
Modelithics
![Modelithics](/en/wp-content/uploads/site-images/modelithics-logo.png)
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP