![](/en/wp-content/uploads/product-images/00-9155-020.png)
Features & Benefits
- Insulator Height 2.35mm
- Gold Plated BeCu Contacts
- Small Pitch 1.27mm
- Flame Retardant Plastic per UL94 V-0
Typical Applications
- Handheld / Portable Devices
- Battery Packs
- Patient Monitoring / Portable Medical Electronics
- Industrial Devices
- Internet Appliances
Board-to-Board battery connectors were originally designed for mobile equipment, but now it can be used for much wider range of applications. KYOCERA AVX Interconnect extends their range of board-to-board battery connectors to include a 1.27mm small pitch part. This new version 9155-020 has a nominal working height 2.5-3.1mm. This series includes 2 through 5 position connectors that are end to end stackable. These connectors are rated at a full 3 Amps per contact for 2 & 3 ways and 2 Amps per contact for 4 & 5 ways.
The complete family of connectors 9155 series from Kyocera AVX offer all the same advantages: Ultra reliable and robust gold plated beryllium copper contacts provide high integrity connections in harsh environments, with up to 15000 mating operations. Parts are supplied in tape and reel for automatic pick and place. Whatever your requirements, the 9155 series battery connector can also be customized to suit our applications.