![APV Series](/en/wp-content/uploads/product-images/apv-series.png)
Features & Benefits
- Endurance: 2000hours at 105°C
- Voltage Range: 2.5V to 25V
- CV Range: 27μF – 2200μF
- Temperature Range: -55°C to +105°C
- RoHS compliant
Typical Applications
- High Order Main Boards / Server
- Lamps / Lighting
- LED Lighting
- Power Supplies
KYOCERA AVX polymer aluminum electrolytic capacitors contain two layers of aluminum foil and a layer of aluminum oxide on the anode spacer between them, containing a solid conductive polymer material that improves performance like ESR, endurance, ripple current, and more. They are suitable for power applications with requirements for lower ESR, higher ripple, stability over temperature, and longer life.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents