![920C Series](/en/wp-content/uploads/L3-4-product-images/CeramicCaps-X7R.jpg)
Features & Benefits
- Case C Size (.250″ x .250″)
- Capacitance Range: 0.01 uF to 1.0 uF
- Low ESR/ESL
- Mid-K
- Rugged Construction
- High Reliability
KYOCERA AVX’s 920C Series MLC capacitors offer superior quality at a competitive price. This MLC Series is manufactured in accordance with KYOCERA AVX’s high quality standards. Ceramic construction provides a rugged and reliable hermetic package. Available termination styles include a standard solder plate over a nickel barrier for most applications and palladium silver for non-magnetic applications commonly used in medical electronics.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- DC Blocking
Circuit Applications
- Switching Mode Power Supplies (SMPS)
- HF Amplifiers
- High Frequency SMPS Filters
Part Number Information