![900C Series](/en/wp-content/uploads/L3-4-product-images/CeramicCaps-X7R.jpg)
Features & Benefits
- Case C Size (.250″ x .250″)
- Capacitance Range: 0.01 uF to 1.0 uF
- Low ESR/ESL
- Mid-K
- Rugged Construction
- High Reliability
- Available with Encapsulation Option*
*For Leaded Styles Only
KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 900C Series RF Capacitors. This Series exhibits superior volumetric efficiency, providing high levels of capacitance for HF/ RF power applications. Ceramic construction provides a rugged, hermetic package. KYOCERA AVX offers an encapsulation option for applications requiring ex-tended protection against arc-over and corona.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- DC Blocking
Circuit Applications
- Switching Power Supplies
- HF/RF Power Amplifiers
- High Frequency SMPS Filters
- Medical Equipment
Part Number Information